40.1 UDPHS Control Register

Name: UDPHS_CTRL
Offset: 0x00
Reset: 0x00000200
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     PULLD_DISREWAKEUPDETACHEN_UDPHS 
Access R/WR/WR/WR/W 
Reset 0010 
Bit 76543210 
 FADDR_ENDEV_ADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 11 – PULLD_DIS Pulldown Disable (cleared upon USB reset)

When set, there is no pulldown on DP & DM. (DM Pulldown = DP Pulldown = 0).

Note: If the DETACH bit is also set, device DP & DM are left in High Impedance state.

See description of bit “DETACH”.

DETACHPULLD_DISDPDMCondition
00PullupPulldownNot recommended
01PullupHigh impedance stateVBUS present
10PulldownPulldownNo VBUS
11High Impedance stateHigh Impedance stateVBUS present & software disconnect

Bit 10 – REWAKEUP Send Remote Wake-Up (cleared upon USB reset)

An Upstream Resume is sent only after the UDPHS bus has been in Suspend state for at least 5 ms.

This bit is automatically cleared by hardware at the end of the Upstream Resume.

ValueDescription
0Remote Wake-Up is disabled (read), or this bit has no effect (write).
1Remote Wake-Up is enabled (read), or this bit forces an external interrupt on the UDPHS controller for Remote Wake-Up purposes.

Bit 9 – DETACH Detach Command

See description of bit “PULL_DIS”.

ValueDescription
0UDPHS is attached (read), or this bit pulls up the DP line (attach command) (write).
1UDPHS is detached, UTMI transceiver is suspended (read), or this bit simulates a detach on the UDPHS line and forces the UTMI transceiver into Suspend state (Suspend M = 0) (write).

Bit 8 – EN_UDPHS UDPHS Enable

ValueDescription
0UDPHS is disabled (read), or this bit disables and resets the UDPHS controller (write). Switch the UHPHS to UTMI.
1UDPHS is enabled (read), or this bit enables the UDPHS controller (write). Switch the UDPHS to UTMI.

Bit 7 – FADDR_EN Function Address Enable (cleared upon USB reset)

ValueDescription
0The device is not in Address state (read), or only the default function address is used (write).
1The device is in Address state (read), or this bit is set by the device firmware after a successful status phase of a SET_ADDRESS transaction (write). When set, the only address accepted by the UDPHS controller is the one stored in the UDPHS Address field. It will not be cleared afterwards by the device firmware. It is cleared by hardware on hardware reset, or when UDPHS bus reset is received.

Bits 6:0 – DEV_ADDR[6:0] UDPHS Address (cleared upon USB reset)

This field contains the default address (0) after power-up or UDPHS bus reset (read), or it is written with the value set by a SET_ADDRESS request received by the device firmware (write).