6.1 Packages

The SAMA5D2 series is available in the packages listed below.

Table 6-1. SAMA5D2 Series Packages
Package NamePin CountBall Pitch
LFBGA2892890.8 mm
TFBGA1961960.75 mm
TFBGA2562560.4 mm
TFBGA2892890.5 mm

The package mechanical characteristics are described in the Mechanical Characteristics section.