16.5 Boot Configuration
The boot sequence is controlled using a Boot Configuration Word in the Fuse area or in the BUREG256b backup registers. In the following sections, “BUREG” refers to the 4x 32-bit registers (BUREG 0, BUREG 1, BUREG 2 and BUREG 3) making up BUREG256b.