44.9.8 SSC Transmit Holding Register
| Name: | SSC_THR |
| Offset: | 0x24 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TDAT[31:24] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TDAT[23:16] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TDAT[15:8] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TDAT[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – | |
Bits 31:0 – TDAT[31:0] Transmit Data
Right-aligned regardless of the number of data bits defined by SSC_TFMR.DATLEN.