44.9.1 SSC Control Register
| Name: | SSC_CR |
| Offset: | 0x0 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SWRST | TXDIS | TXEN | |||||||
| Access | W | W | W | ||||||
| Reset | – | – | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXDIS | RXEN | ||||||||
| Access | W | W | |||||||
| Reset | – | – |
Bit 15 – SWRST Software Reset
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Performs a software reset. Has priority on any other bit in SSC_CR. |
Bit 9 – TXDIS Transmit Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables Transmit. If a character is currently being transmitted, disables at end of current character transmission. |
Bit 8 – TXEN Transmit Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables Transmit if TXDIS is not set. |
Bit 1 – RXDIS Receive Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables Receive. If a character is currently being received, disables at end of current character reception. |
Bit 0 – RXEN Receive Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables Receive if RXDIS is not set. |