38.7.96 High-End Overlay Configuration Register 1
| Name: | LCDC_HEOCFG1 |
| Offset: | 0x00000390 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DSCALEOPT | YUV422SWP | YUV422ROT | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| YUVMODE[3:0] | CLUTMODE[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RGBMODE[3:0] | YUVEN | CLUTEN | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 20 – DSCALEOPT Down Scaling Bandwidth Optimization
| Value | Description |
|---|---|
| 0 |
Scaler Optimization is disabled. |
| 1 |
Scaler Optimization is enabled; only relevant pixels are retrieved from memory to fill the scaler filter. |
Bit 17 – YUV422SWP YUV 4:2:2 Swap
| Value | Description |
|---|---|
| 0 |
The two Y components of the YUV 4:2:2 packed data stream are not swapped |
| 1 | The two Y components of the YUV 4:2:2 packed data stream are swapped |
Bit 16 – YUV422ROT YUV 4:2:2 Rotation
This bit is relevant only when a rotation angle of 90 degrees or 270 degrees is used.
| Value | Description |
|---|---|
| 0 |
Chroma Upsampling kernel is configured to use 0 and 180 degrees algorithm |
| 1 | Chroma Upsampling kernel is configured to use the 4:2:2 Rotation Algorithm. |
Bits 15:12 – YUVMODE[3:0] YUV Mode Input Selection
| Value | Name | Description |
|---|---|---|
| 0 | 32BPP_AYCBCR |
32 bpp AYCbCr 444 |
| 1 | 16BPP_YCBCR_MODE0 |
16 bpp Cr(n)Y(n+1)Cb(n)Y(n) 422 |
| 2 | 16BPP_YCBCR_MODE1 |
16 bpp Y(n+1)Cr(n)Y(n)Cb(n) 422 |
| 3 | 16BPP_YCBCR_MODE2 |
16 bpp Cb(n)Y(+1)Cr(n)Y(n) 422 |
| 4 | 16BPP_YCBCR_MODE3 |
16 bpp Y(n+1)Cb(n)Y(n)Cr(n) 422 |
| 5 | 16BPP_YCBCR_SEMIPLANAR |
16 bpp Semiplanar 422 YCbCr |
| 6 | 16BPP_YCBCR_PLANAR |
16 bpp Planar 422 YCbCr |
| 7 | 12BPP_YCBCR_SEMIPLANAR |
12 bpp Semiplanar 420 YCbCr |
| 8 | 12BPP_YCBCR_PLANAR |
12 bpp Planar 420 YCbCr |
Bits 9:8 – CLUTMODE[1:0] Color Lookup Table Mode Input Selection
| Value | Name | Description |
|---|---|---|
| 0 | CLUT_1BPP |
Color Lookup Table mode set to 1 bit per pixel |
| 1 | CLUT_2BPP |
Color Lookup Table mode set to 2 bits per pixel |
| 2 | CLUT_4BPP |
Color Lookup Table mode set to 4 bits per pixel |
| 3 | CLUT_8BPP |
Color Lookup Table mode set to 8 bits per pixel |
Bits 7:4 – RGBMODE[3:0] RGB Mode Input Selection
| Value | Name | Description |
|---|---|---|
| 0 | 12BPP_RGB_444 |
12 bpp RGB 444 |
| 1 | 16BPP_ARGB_4444 |
16 bpp ARGB 4444 |
| 2 | 16BPP_RGBA_4444 |
16 bpp RGBA 4444 |
| 3 | 16BPP_RGB_565 |
16 bpp RGB 565 |
| 4 | 16BPP_TRGB_1555 |
16 bpp TRGB 1555 |
| 5 | 18BPP_RGB_666 |
18 bpp RGB 666 |
| 6 | 18BPP_RGB_666PACKED |
18 bpp RGB 666 PACKED |
| 7 | 19BPP_TRGB_1666 |
19 bpp TRGB 1666 |
| 8 | 19BPP_TRGB_PACKED |
19 bpp TRGB 1666 PACKED |
| 9 | 24BPP_RGB_888 |
24 bpp RGB 888 |
| 10 | 24BPP_RGB_888_PACKED |
24 bpp RGB 888 PACKED |
| 11 | 25BPP_TRGB_1888 |
25 bpp TRGB 1888 |
| 12 | 32BPP_ARGB_8888 |
32 bpp ARGB 8888 |
| 13 | 32BPP_RGBA_8888 |
32 bpp RGBA 8888 |
Bit 1 – YUVEN YUV Color Space Enable
Color Space is YUV
| Value | Description |
|---|---|
| 0 |
Color space is RGB |
| 1 | Color space is YUV |
Bit 0 – CLUTEN Color Lookup Table Mode Enable
| Value | Description |
|---|---|
| 0 |
RGB mode is selected. |
| 1 |
Color Lookup Table mode is selected. |