64.1 SECUMOD Control Register

Name: SECUMOD_CR
Offset: 0x0000
Reset: 
Property: Write-only

Bit 3130292827262524 
 KEY[15:8] 
Access WWWWWWWW 
Reset  
Bit 2322212019181716 
 KEY[7:0] 
Access WWWWWWWW 
Reset  
Bit 15141312111098 
      SCRAMB[1:0]  
Access WW 
Reset  
Bit 76543210 
      SWPROTNORMALBACKUP 
Access WWW 
Reset  

Bits 31:16 – KEY[15:0] Password

This command field acts on a toggle basis: writing the value 0x89CA alternatively makes the Normal or Backup Protection Registers appear and disappear.

Writing any other value in this field has no effect.

Bits 10:9 – SCRAMB[1:0] Memory Scrambling Enable

ValueDescription
0

No effect.

1

Memories are scrambled (default).

2 Memories are not scrambled.
3 No effect.

Bit 2 – SWPROT Software Protection

ValueDescription
0 No effect.
1 Starts the BUSRAM4KB and BUREG256b Clear content.

Bit 1 – NORMAL Normal Mode

ValueDescription
0 No effect.
1 Switches to Normal mode.

Bit 0 – BACKUP Backup Mode

ValueDescription
0 No effect.
1 Switches to Backup mode.