64.11 SECUMOD Backup Mode Protection Register

Reminder: Enabling PIOBU protection requires additional programming of PIOBUx registers.

Name: SECUMOD_BMPR
Offset: 0x007C
Reset: 0xFFFF0CCF
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 DET7DET6DET5DET4DET3DET2DET1DET0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 16, 17, 18, 19, 20, 21, 22, 23 – DETx PIOBU Intrusion Detector Protection

ValueDescription
0 Protection disabled.
1 Protection enabled.