39.5 GMAC DMA Configuration Register
| Name: | GMAC_DCFGR |
| Offset: | 0x010 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DDRP | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DRBS[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TXCOEN | TXPBMS | RXBMS[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ESPA | ESMA | FBLDO[4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 24 – DDRP DMA Discard Receive Packets
When set, the GMAC DMA automatically discards receive packets from the receiver packet buffer memory when no system memory resource is available.
When low, the received packets remain to be stored in the GMAC local memory packet buffer until a system memory buffer resource becomes available.
Bits 23:16 – DRBS[7:0] DMA Receive Buffer Size
DMA receive buffer size in system memory. The value defined by these bits determines the size of buffer to use in main system memory when writing received data.
The value is defined in multiples of 64 bytes, thus a value of 0x01 corresponds to buffers of 64 bytes, 0x02 corresponds to 128 bytes etc.
For example:
– 0x02: 128 bytes
– 0x18: 1536 bytes (1 × max length frame/buffer)
– 0xA0: 10240 bytes (1 × 10K jumbo frame/buffer)
Note that this value should never be written as zero.
Bit 11 – TXCOEN Transmitter Checksum Generation Offload Enable
Transmitter IP, TCP and UDP checksum generation offload enable. When set, the transmitter checksum generation engine is enabled to calculate and substitute checksums for transmit frames. When clear, frame data is unaffected.
Bit 10 – TXPBMS Transmitter Packet Buffer Memory Size Select
Having this bit at zero halves the amount of memory used for the transmit packet buffer. This reduces the amount of memory used by the GMAC. It is important to set this bit to one if the full configured physical memory is available. The value in brackets below represents the size that would result for the default maximum configured memory size of 4 Kbytes.
| Value | Name | Description |
|---|---|---|
| 0 | TWO_KB | Do not use top address bit (2 Kbytes). |
| 1 | FOUR_KB | Use full configured addressable space (4 Kbytes). |
Bits 9:8 – RXBMS[1:0] Receiver Packet Buffer Memory Size Select
The default receive packet buffer size is 4 Kbytes. The table below shows how to configure this memory to FULL, HALF, QUARTER or EIGHTH of the default size.
| Value | Name | Description |
|---|---|---|
| 0 | EIGHTH | 4/8 Kbyte memory size |
| 1 | QUARTER | 4/4 Kbytes memory size |
| 2 | HALF | 4/2 Kbytes memory size |
| 3 | FULL | 4 Kbytes memory size |
Bit 7 – ESPA Endian Swap Mode Enable for Packet Data Accesses
When set, selects swapped endianism for system bus transfers. When clear, selects Little Endian mode.
| Value | Name | Description |
|---|---|---|
| 0 | LITTLE_ENDIAN | Selects Little-endian endianism for system bus transfers. |
| 1 | BIG_ENDIAN | Selects swapped endianism for system bus transfers. |
Bit 6 – ESMA Endian Swap Mode Enable for Management Descriptor Accesses
When set, selects swapped endianism for system bus transfers. When clear, selects Little Endian mode.
| Value | Name | Description |
|---|---|---|
| 0 | LITTLE_ENDIAN | Selects Little-endian endianism for system bus transfers. |
| 1 | BIG_ENDIAN | Selects swapped endianism for system bus transfers. |
Bits 4:0 – FBLDO[4:0] Fixed Burst Length for DMA Data Operations
| Value | Name | Description |
|---|---|---|
| 0 | – | Reserved |
| 1 | SINGLE | Always use single access on system bus |
| 2 | – | Reserved |
| 4 | INCR4 | Attempt to use 4-beat bursts on system bus (Default) |
| 8 | INCR8 | Attempt to use 8-beat bursts on system bus bursts |
| 16 | INCR16 | Attempt to use 16-beat bursts on system bus bursts |