51.6.1 ISC Clock Management
The ISC module provides the ISC_MCK output clock to the image sensor.
ISC_MCK has three selectable clock sources configurable via ISC_CLKCFG.MCSEL, and one programmable clock divider (ISC_CLKCFG.MCDIV). The clock is enabled using ISC_CLKEN.MCEN.
ISC_MCK has one programmable clock divider (ISC_CLKCFG.MCDIV). The clock is enabled using ISC_CLKEN.MCEN.
The ISC requires the internal clock isc_ispck. This clock is also fully programmable and is enabled using ISC_CLKEN.ICEN. This clock is mandatory for ISC operations.
The ISC is designed to accept input signals that are asynchronous to isc_ispck.
- ISC_PCK frequency is lower than or equal to isc_ispck frequency.
- isc_ispck frequency is greater than or equal to hclock frequency.