18.13.4 Bus Matrix Priority Registers B For Clients

This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.

Name: MATRIX_PRBSx
Offset: 0x84 + x*0x08 [x=0..14]
Reset: 0
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   M11PR[1:0]  M10PR[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
   M9PR[1:0]  M8PR[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 0:1, 4:5, 8:9, 12:13 – MPR Host x Priority

Fixed priority of Host x for accessing the selected client. The higher the number, the higher the priority.

All the hosts programmed with the same MxPR value for the client make up a priority pool.

Round-robin arbitration is used in the lowest (MxPR = 0) and highest (MxPR = 3) priority pools.

Fixed priority is used in intermediate priority pools (MxPR = 1) and (MxPR = 2).

See Arbitration Priority Scheme for details.