18.11 Register Write Protection
To prevent any single software error from corrupting MATRIX behavior, certain registers in the address space can be write-protected by setting the WPEN bit in the Write Protection Mode Register (MATRIX_WPMR).
If a write access to a write-protected register is detected, the WPVS bit in the Write Protection Status Register (MATRIX_WPSR) is set and the field WPVSRC indicates the register in which the write access has been attempted.
The WPVS flag is reset by writing the Write Protect Mode Register (MATRIX_WPMR) with the appropriate access key WPKEY.
The following registers can be write-protected:
- Bus Matrix Host Configuration Registers
- Bus Matrix Client Configuration Registers
- Bus Matrix Priority Registers A For Clients
- Bus Matrix Priority Registers B For Clients
- Host Error Interrupt Enable Register
- Host Error Interrupt Disable Register
- Security Client Registers
- Security Areas Split Client Registers
- Security Region Top Client Registers
- Security Peripheral Select x Registers