4.5.3 Pin Capacitance
| Symbol | Test Condition | Max. | Units | Conditions |
|---|---|---|---|---|
| CI/O | Input/Output Capacitance (SDA) | 8 | pF | VI/O = 0V |
| CIN | Input Capacitance (SCL) | 6 | pF | VIN = 0V |
Note:
- This parameter is characterized but is not 100% tested in production.