Features

  • RNWF11PC Wi-Fi RF Module
  • Microchip Trust&GO and TrustFLEX Crypto Authentication IC for Secure
  • 32 Mb SPI Flash
  • USB or Host Board-Powered at 3.3V Power Supply
  • Control Interface Over UART
  • USB-to-UART Converter with MCP2200 Enables Fast Evaluation with No Other Hardware Requirement
  • mikroBUS Add On Bus Standard, Enables Support with Host Boards with mikroBUS Socket
  • Green Power LED