The RNWF11 UART to Cloud Add On Board contains an RNWF11PC Module. The signals required for control interface and other status/event indicators are connected to the on-board features of the Add On Board for flexibility and rapid prototyping.Figure 2-1. RNWF11 UART to Cloud Add On Board (EV12H55A) – Top ViewFigure 2-2. RNWF11 UART to Cloud Add On Board (EV12H55A) – Bottom View
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.