This chapter describes the hardware features of the RNWF11PC Add On Board. Figure 3-1. RNWF11PC Add On Board Block Diagram
Note:
Using Microchip’s total system
solution, which includes complementary devices, software drivers and reference
designs, is highly recommended to ensure the proven performance of the RNWF11PC Add On Board. For more details, go
to support.microchip.com or contact your local
Microchip Sales office.
Table 3-1. Microchip Components used in RNWF11PC Add On Board
S.No.
Designator
Manufacturer Part Number
Description
1
U1
MCP1727T-ADJE/MF
Linear voltage regulator IC positive adjustable 1 output 1.5A 8-DFN
(3x3)
2
U2
MCP2200-I/MQ
USB bridge, USB to UART USB 2.0 UART interface 20-SOIC