Introduction

The RNWF11 UART to Cloud Add On Board is an efficient low-cost development platform to evaluate and demonstrate the features, capabilities and interfaces of Microchip’s Wi-Fi® RF module, RNWF11PC, which supports 2.4 GHz 802.11 b/g/n radio modes, compliant to the mikroBUS™ Add On Bus Standard. It also includes an on-board MCP2200 USB-to-UART converter enabling out-of-box evaluation with no other hardware requirements.

The RNWF11 UART to Cloud Add On Board offers:

  1. Easy-to-use platform to speed up design concepts to revenue with the Wi-Fi RF Module:
    1. Host board supporting mikroBUS socket
    2. Host PC via USB Type-C™ interface
  2. No need for external hardware tools
  3. USB and ethernet connectors
  4. Small low-cost form factor