5 Signal Measurement Timer (SMT)
The SMT is a large 24-bit timer that supports the following modes:
- (Windowed/Gated) Counter
- Capture
- Time of Flight
- (Gated) Window Measurement
- High and Low Measurement
- Period and Duty Cycle Measurement
- (Gated) Timer
Note: Values in parentheses are other modes available, e.g., Windowed
Counter, Gated Counter, and Counter are all valid modes.
To support these operating modes, the SMT contains four 24-bit registers. The exact behavior of the registers depends on the mode. Refer to the corresponding device data sheet for more details.