4.4 Use the Watchdog Timer
The embedded Watchdog Timer (WDT) provides an additional level of security. Using the feature to detect unexpected behavior of the application is recommended, especially when using the personal User Flash application software. The WDT can also be used if the system enters the Sleep mode. The user can achieve the periodical wake up feature via the internal wake up Timer0 .