4.5 Memory Access
It can be helpful to implement this feature into the main μC even if the SRAM, the hardware register or all addresses of the EEPROM are not read in the final application from the customer. It can be necessary to read the additional data from the peripheral for debugging or optimizing the application.