4.3 Test Pads
A test pad at every available GPIO pin is recommended for debugging the application. A test pad can be used for verification or system optimization, even if it is not used in the application. It is suggested to have the 6-pin In-System Programming (ISP) header for in-system programming or debugging.