2 XIP on Serial Flash Memory
The Quad Serial Peripheral Interface (QSPI) is configured to Serial Memory mode for XIP program execution. In a system that maps external Flash memory, such as ROM, SRAM, DRAM, etc., this mode allows code execution directly from Flash memory without code shadowing to RAM.