1.5 SAM-BA® In System Programmer
SAM-BA software provides an open set of tools for in-system programming of internal and external memories connected to Microchip MPUs. Devices can be programmed through the JTAG, debug UART or USB interfaces. With the SAM-BA monitor residing in on-chip non-volatile memory, SAM-BA can be used to re-program the MPU without connecting to the debugger. If using the secure boot feature of Microchip MPUs, the Secure SAM-BA edition, available under NDA, must be used.
Note: Links to download the software are given in References.