Jump to main content
eXecute-In-Place (XIP) with Serial Flash Memories on MPUs Using MPLAB Harmony V3
Search
Product Pages
SAMA7G54
SAM9X60
Home
1
Hardware and Software Requirements
Introduction
1
Hardware and Software Requirements
1.1
MPU Evaluation Kit
1.2
Windows® Host System
1.3
MPLAB X Integrated Development Environment (IDE) and MPLAB XC32 C/C++ Compiler
1.4
MPLAB Harmony v3
1.5
SAM-BA® In System Programmer
2
XIP on Serial Flash Memory
3
Serial Flash XIP Example Using MPLAB Harmony v3
4
Performance
5
Conclusion
6
References
7
Revision History
Microchip Information
1 Hardware and Software Requirements