1.7 Instructions for Power Transfer
This sequence of instructions must be followed once the appropriate Power Board Visualizer project has been opened:
- Select and Enable the correct communication port.
- Verify that everything is set up correctly by checking for status/housekeeping data and ensuring the system is in the PCS_PRECHARGE state. Confirm that the correct operation mode is programmed by examining the status flags.
- Click Start Precharge. The system will charge the output capacitors in open loop.
- Click Start Power Transfer. The system will quickly transition through various states and should eventually reach the PCS_UP_AND_RUNNING state.
- Change the reference to desired output voltage value, if necessary