2 Intended Audience
Microchip offers this demonstration application board as a total systems solution for engineers evaluating how different Microchip parts can be used to develop similar high-voltage and high-power applications with high efficiency and performance.
This helps accelerate the design process of On-Board-Charger (OBC) solutions for electric vehicles where such DC-DC converters are required for charging of 12V battery from 400V/800V high-voltage battery packs and provide power for in-cabin entertainment.
Some highlighted Microchip parts used are mentioned here, while a comprehensive list of all Microchip parts is also available in List of Microchip Parts.
- dsPIC33CK256MP506 Digital Power Plug-In-Module
- MSC080SMA120SA 1200 V, 80 mΩ SiC MOSFETs
- MCP14C1SS050-WB Gate driver ICs