1.2 List of Microchip Parts
| Part Number | Product Type | Description |
|---|---|---|
dsPIC33CK256MP506 | 100 MHz High-Performance DSC | Digital Signal Processors and Controllers - DSP, DSC 16 Bit DSC, 256KB Flash, 24KB RAM, 100MHz, 28Pin, 3 Op Amp, 3 Comp, PTG, CAN-FD |
MSC080SMA120SA | SiC MOSFETs | 1200V, 80 mΩ SiC N-Channel Power MOSFET (TO-263-7) |
MCP14C | Isolated Gate driver | |
MCP14A0452 | Gate driver | 4.5 A MOSFET Driver with low threshold input and enable |
MCP1632 | SMPS controller | Standalone High-Speed PWM w/ integrated low-side driver |
MCP16331 | SMPS controller | 50V/1A, Non-Synchronous Buck regulator |
MCP1801 | LDO | High PSRR 150 mA LDO, VIN 10V max, VOUT = 0.9V |
MIC5060 | High side MOSFET Gate driver | Ultra small high or low side MOSFET Gate driver with internal charge pump |
PIC16F1764 | MCU 8-Bit | MCU 8-Bit with intelligent analog and digital peripherals to create up to two independent closed-loop channels. |
ATA6563 | CAN-FD Transceiver | High-speed CAN FD Transceiver with Standby mode and VIO Pin and WUP |
MCP6C02 | Current sense amplifier | Zero-Drift, High-Side current sense amplifier |