16.13.1 DMASELECT
Name: | DMASELECT |
Address: | 0x040 |
DMA Instance Selection Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SLCT[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – SLCT[2:0] DMA Instance Selection
Value | Description |
---|---|
n | Shared DMA registers of instance n+1 are selected for read and write operations |