16.13.13 DMAnSIRQ
| Name: | DMAnSIRQ |
| Address: | 0x057 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SIRQ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – SIRQ[7:0] DMA Start Interrupt Request Source Selection
| Vector Number |
Interrupt source |
Vector Number (cont.) |
Interrupt source (cont.) |
|---|---|---|---|
| 0x0 | - | 0x30 | U1RX |
| 0x1 | INT0 | 0x31 | U1TX |
| 0x2 | INT1 | 0x32 | U1 |
| 0x3 | INT2 | 0x33 | U1E |
| 0x4 | DMA1SCNT (Direct Memory Access) | 0x34 | U2RX |
| 0x5 | DMA1DCNT | 0x35 | U2TX |
| 0x6 | DMA1OR | 0x36 | U2 |
| 0x7 | DMA1A | 0x37 | U2E |
| 0x8 | DMA2SCNT (Direct Memory Access) | 0x38 | SPI1RX (Serial Peripheral Interface) |
| 0x9 | DMA2DCNT | 0x39 | SPI1TX |
| 0xA | DMA2OR | 0x3A | SPI1 |
| 0xB | DMA2A | 0x3B | I2C1RX |
| 0xC | DMA3SCNT | 0x3C | I2C1TX |
| 0xD | DMA3DCNT | 0x3D | I2C1 |
| 0xE | DMA3OR | 0x3E | I2C1E |
| 0xF | DMA3A | 0x3F | - |
| 0x10 | DMA4SCNT | 0x40 | I3C1RX |
| 0x11 | DMA4DCNT | 0x41 | I3C1TX |
| 0x12 | DMA4OR | 0x42 | I3C1 |
| 0x13 | DMA4A | 0x43 | I3C1E |
| 0x14 | NVM | 0x44 | I3C1R |
| 0x15 | CRC (Cyclic Redundancy Check) | 0x45 - 0x47 | - |
| 0x16 | SCAN | 0x48 | I3C2RX |
| 0x17 | ACT (Active Clock Tuning) | 0x49 | I3C2TX |
| 0x18 | CSW (Clock Switching) | 0x4A | I3C2 |
| 0x19 | OSF (Oscillator Fail) | 0x4B | I3C2E |
| 0x1A | VDDIO2 | 0x4C | I3C2R |
| 0x1B | VDDIO3 | 0x4D | HLVD (High/Low-Voltage Detect) |
| 0x1C | IOC (Interrupt-On-Change) | 0x4E | AD (ADC Conversion Complete) |
| 0x1D | TMR0 | 0x4F | ADT (ADC Threshold) |
| 0x1E | TMR1 | 0x50 | SRPORT Interrupt-on-change (RW0) |
| 0x1F | TMR1G | 0x51 | SRPORT Interrupt-on-change (RW1) |
| 0x20 | TMR2 | 0x52 | SRPORT Interrupt-on-change (RW2) |
| 0x21 | TMR4 | 0x53 | SRPORT Interrupt-on-change (RW3) |
| 0x22 | TU16A (Universal Timer 16A) | 0x54 | SRPORT Interrupt-on-change (RW4) |
| 0x23 | TU16B (Universal Timer 16B) | 0x55 | SRPORT Interrupt-on-change (RW5) |
| 0x24 | CCP1 (Capture/Compare/PWM) | 0x56 | SRPORT Interrupt-on-change (RW6) |
| 0x25 | CCP2 (Capture/Compare/PWM) | 0x57 | SRPORT Interrupt-on-change (RW7) |
| 0x26 | PWM1RINT | 0x58 | TU16APR |
| 0x27 | PWM1GINT | 0x59 | TU16ACAPT |
| 0x28 | PWM2RINT | 0x5A | TU16AZERO |
| 0x29 | PWM2GINT | 0x5B | TU16BPR |
| 0x2A | CWG1 (Complementary Waveform Generator) | 0x5C | TU16BCAPT |
| 0x2B | CLC1 (Configurable Logic Cell) | 0x5D | TU16BZERO |
| 0x2C | CLC2 | 0x5E | PWM1S1P1 (PWM1 Parameter 1 of Slice 1) |
| 0x2D | CLC3 | 0x5F | PWM1S1P2 (PWM1 Parameter 1 of Slice 2) |
| 0x2E | CLC4 | 0x60 | PWM2S1P1 |
| 0x2F | IOCV (Interrupt-On-Change Virtual Ports) | 0x61 | PWM2S1P2 |