16.13.12 DMAnDPTR

DMA Destination Pointer Register
Note: The individual bytes in this multibyte register can be accessed with the following register names.
  1. DMAnDPTRH: Accesses the high byte [15:8].
  2. DMAnDPTRL: Access the low byte [7:0].
Name: DMAnDPTR
Address: 0x044

Bit 15141312111098 
 DPTR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 DPTR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – DPTR[15:0] Current Destination Address Pointer

The individual bytes in this multibyte register can be accessed with the following register names. DMAnDPTRH: Accesses the high byte [15:8]. DMAnDPTRL: Access the low byte [7:0].