28.8.3 Edge Triggered Hardware Limit Mode

In Hardware Limit mode, the timer can be reset by the TMRx_ers external signal before the timer reaches the period count. Three types of Resets are possible:

  • Reset on rising or falling edge (MODE = ‘b00011)
  • Reset on rising edge (MODE = ‘b00100)
  • Reset on falling edge (MODE = ‘b00101)

When the timer is used in conjunction with the CCP in PWM mode then an early Reset shortens the period and restarts the PWM pulse after a two clock delay. Refer to Figure 28-5.

Figure 28-5. Edge Triggered Hardware Limit Mode Timing Diagram (MODE = ‘b00100)