20.3.2 LATW

Software Input to Signal Routing Port
Note:
  1. Reads from LATW return the LATW register value, not the actual Signal Routing Port value. To read the value of the Signal Routing Port bit, PORTW read is recommended.
Name: LATW
Address: 0x49A

Bit 76543210 
 LATW7LATW6LATW5LATW4LATW3LATW2LATW1LATW0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATWn Input data for software write of Signal Routing Port

Reset States: 
POR/BOR = 00000000
All Other Resets = 00000000
Reads from LATW return the LATW register value, not the actual Signal Routing Port value. To read the value of the Signal Routing Port bit, PORTW read is recommended.