Note: This register can
only be written when the clock to the module is disabled. See Signal Routing Port Clock for details.
Name:
PORTWCLK
Address:
0x04A3
Bit
7
6
5
4
3
2
1
0
CLK[4:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bits 4:0 – CLK[4:0]
Signal Routing Port Clock Input Selection
Table 20-2. Virtual Port Clock
Input Selections
CLK
Clock
Input
11111
- 10110
Reserved
10101
CLC4_OUT
10100
CLC3_OUT
10011
CLC2_OUT
10010
CLC1_OUT
10001
PWM2S1P2_OUT
10000
PWM2S1P1_OUT
01111
PWM1S1P2_OUT
01110
PWM1S1P1_OUT
01101
CCP2_OUT
01100
CCP1_OUT
01011
TU16B_OUT
01010
TU16A_OUT
01001
TMR4_OUT
01000
TMR2_OUT
00111
CLKREF_OUT
00110
EXTOSC
00101
SOSC
00100
MFINTOSC (32
kHz)
00011
MFINTOSC (500
kHz)
00010
LFINTOSC
00001
HFINTOSC
00000
FOSC
Reset States:
POR/BOR = 00000
All Other Resets = 00000
This register can
only be written when the clock to the module is disabled. See Signal Routing Port Clock for details.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.