Writes to PORTW update the ‘PORTW write’ register
whereas reads come from ‘PORTW read’ register. See Signal Routing Port Output section for details.
There must be one instruction cycle between write
and read of this register, otherwise previous value will be read.
PORTW is not updated when a debug session is
active.
This register can only be written when the clock
to the module is disabled. See Signal Routing Port Clock section for details.
Name:
PORTW
Address:
0x499
Bit
7
6
5
4
3
2
1
0
RW7
RW6
RW5
RW4
RW3
RW2
RW1
RW0
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 0, 1, 2, 3, 4, 5, 6, 7 – RWn Output data for software read of Signal
Routing port
Reset States:
POR/BOR = 00000000
All Other Resets = 00000000
Writes to PORTW update the ‘PORTW write’ register
whereas reads come from ‘PORTW read’ register. See Signal Routing Port Output section for details.
There must be one instruction cycle between write
and read of this register, otherwise previous value will be read.
PORTW is not updated when a debug session is
active.
This register can only be written when the clock
to the module is disabled. See Signal Routing Port Clock section for details.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.