45.4.15 I3C Open-Drain Timing Specifications
|
Standard Operating Conditions (unless otherwise stated) Operating Temperature: -40°C≤TA≤+125°C |
||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | |
| I3C01 | TLOW_OD | SCL Clock Low Period | 200 | — | — | ns | ||
| I3C02 | TDIG_OD_L | TLOW_OD:min + TFDA_OD:min | — | — | ns | |||
| I3C03 | THIGH_INIT | SCL Clock High Period (First Broadcast Address) | 200 | — | — | ns | ||
| I3C04 | THIGH | SCL Clock High Period (Mixed Bus) | — | — | 41 | ns | ||
| I3C05 | TDIG_H | — | — | THIGH + TCF | ns | |||
| I3C06 | THIGH | SCL Clock High Period (Pure Bus) | 24 | — | — | ns | ||
| I3C07 | TDIG_H | 32 | — | — | ns | |||
| I3C08 | TRDA_OD | SDA Signal Rise Time | — | — | 300 | ns | Mixed Bus 400 kHz mode compatible | |
| I3C09 | TFDA_OD | SDA Signal Fall Time | — | — | 12 | ns | ||
| I3C10 | TSU_OD | SDA Signal Data Setup Time | 3 | — | — | ns | ||
| I3C11 | TCAS | Clock After Start Condition | 38.4 ns | — | 50 ms | — | ||
| I3C12 | TCBP | Clock Before Stop Condition | TCAS:min / 2 | — | — | ns | ||
| I3C13 | TBUF | Bus Free Condition | TCAS:min | — | — | ns | Pure Bus | |
| 1300 | — | — | ns | Mixed Bus 400 kHz mode | ||||
| 500 | — | — | ns | Mixed Bus 1 MHz mode | ||||
| I3C14 | TAVAL | Bus Available Condition | 1 | — | — | µs | ||
| I3C15 | TIDLE | Bus Idle Condition | 200 | — | — | µs | ||
| I3C16 | TLVBUF | I3C Low-Voltage Buffer Startup Time | — | 0.4 | 630 | µs | ||