45.4.17 Configurable Logic Cell (CLC) Characteristics
|
Standard Operating Conditions (unless otherwise stated) Operating Temperature: -40°C≤TA≤+125°C |
||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | |
| CLC01* | TCLCIN | CLC input time | — | 7 | IO5 | ns | (Note 1) | |
| CLC02* | TCLC | CLC module input to output propagation time | — | 24 | — | ns | VDD = 1.8V | |
| — | 12 | — | ns | VDD > 3.6V | ||||
| CLC03* | TCLCOUT | CLC output time | Rise Time | — | IO6 | — | — | (Note 1) |
| Fall Time | — | IO8 | — | — | (Note 1) | |||
| CLC04* | FCLCMAX | CLC maximum switching frequency | — | — | OS20 | — | ||
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|
||||||||