34.20.6 UxUIR

UART General Interrupt Flag Register
Name: UxUIR
Address: 0x1C0,0x1D4

Bit 76543210 
 WUIFABDIF   ABDIE   
Access R/W/SR/W/SR/W 
Reset 000 

Bit 7 – WUIF Wake-Up Interrupt

ValueDescription
1 Idle to non-Idle transition on RX line detected when WUE is set. Also sets UxIF. (WUIF must be cleared by software to clear UxIF)
0 WUE not enabled by software or no transition detected

Bit 6 – ABDIF Auto-Baud Detect Interrupt

ValueDescription
1 Auto-baud detection complete. Status shown in UxIF when ABDIE is set. (Must be cleared by software)
0 Auto-baud not enabled or auto-baud enabled and auto-baud detection not complete

Bit 2 – ABDIE Auto-Baud Detect Interrupt Enable

ValueDescription
1 ABDIF will set the UxIF bit in the PIRx register
0 ABDIF will not set UxIF