45.2 Standard Operating Conditions

The standard operating conditions for any device are defined as:
Operating Voltage:
VDDMIN ≤ VDD ≤ VDDMAX
MVIO Operating Voltage:
VDDIO2MIN ≤ VDDIO2 ≤ VDDIO2MAX
VDDIO3MIN ≤ VDDIO3 ≤ VDDIO3MAX
Operating Temperature:
TA_MIN ≤ TA ≤ TA_MAX
ParameterRatings
VDD — Operating Supply Voltage(1)VDDMIN+1.8V
VDDMAX+5.5V
VDDIO2 — MVIO Supply Voltage(1,2)
with I3C disabledVDDIO2MIN+1.62V
VDDIO2MAX+5.5V
with I3C enabledVDDIO2MIN+1.62V
VDDIO2MAX+3.63V
VDDIO3 — MVIO Supply Voltage(1,2)
with I3C disabledVDDIO3MIN+1.62V
VDDIO3MAX+5.5V
with I3C enabledVDDIO3MIN+1.62V
VDDIO3MAX+3.63V
TA — Operating Ambient Temperature Range
Industrial TemperatureTA_MIN-40°C
TA_MAX+85°C
Extended TemperatureTA_MIN-40°C
TA_MAX+125°C
Note:
  1. See the Parameter Supply Voltage for more details.
  2. The MVIO power domain can optionally be configured to operate in Low-voltage range (0.95V-1.62V) in which the MVIO pads are held in reset with limited I3C/I2C functionality. See the Supply Voltage parameter for details.
Figure 45-1. Voltage Frequency Graph, -40°C ≤ TA ≤ +125°C
Note: