11 Appendix C: Command Summary Quick Reference
The following table summarizes the ASCII commands.
| ASCII Command | Description |
|---|---|
| System Configuration | |
SS | Default Service Configure |
GK | Get Connection Status |
+ | Echo |
$$$ | Enter Command Mode |
--- | Exit Command Mode |
S$ | Set Enter Command Character |
S% | Set Status Delimiter |
G<char> | Get Configuration |
V | Query Firmware Version |
D | Get Local Information |
! | Remote Command Mode Control |
SF,<1,2> | Factory Reset |
O | Shutdown |
R,1 | Reboot |
SR | Set Application Options |
SLOG | Set Debug Log |
GLOG | Get Debug Log Setting |
VOS | Get Silicon Version |
SVD | Set Vendor Data |
GVD | Get Vendor data |
| SW | Set Pin Function |
| GW | Get Pin Function |
| SPTA | Set PTA |
| GPTA | Get PTA Setting |
| GAP – General | |
S- | Set Device Name With Address |
SN | Set Device Name |
GNR | Get Remote Device Name |
SGA | Set RF Power in Advertisement |
SGC | Set RG Power in Connected State |
M | Get Signal Strength |
SO | Low Power Control |
MTP | Read Local TX Power |
MRTP | Read Remote TX Power |
| GAP – Advertising | |
A | Start Advertisement |
IA/IS/NA/NS | Set Advertisement Data |
IAE/NAE/ISE/NSE | Set Extended Advertisement Data |
IPE | Set Extended Advertisement Parameter |
IRA | Get Local Advertisement Address |
Y | Stop Advertising |
SDO | Set Deep Sleep Advertising |
GDO | Get Deep Sleep Advertising Parameters |
IB/NB | Set Beacon Data Immediately |
STB/GTB | Set Beacon Advertising Parameter |
| GAP – Scan | |
F | Start Bluetooth® Low Energy Scanning |
FE | Start Extended Bluetooth Low Energy Scanning |
X | Stop Bluetooth Low Energy Scanning |
| GAP – Connection | |
ST | Set Central Initial Connection Parameter |
T | Request Connection Parameter Update |
C | Connect Last Bonded Device |
C,<0,1>,<address> | Connect Device by Address |
C<1-8> | Connect Specific Bonded Device |
CE | Connect Device with Extended Parameter |
CSPHY | Set PHY Preference |
CRPHY | Get PHY Preference |
K,1 | Disconnect Link |
Z | Cancel Create Connection |
| GAP – Security | |
SA | Set Pairing Mode |
SP | Set Fixed Pin Code |
B | Start Bonding Process |
JA | Add One Device Into Accept List |
JB | Add Bonded List Into Accept List |
JC | Clear Accept List |
JD | Display Accept List |
U | Unbond Device |
LB | List All Bonded Devices |
&SEP | Enable/Disable Local Privacy |
&SGP | Get Local Privacy setting |
| GATT – Generic Access Service Setting | |
SDA | Set Appearance |
| GATT – Device Information Service Setting | |
SDF | Set Firmware Version |
SDH | Set Hardware Version |
SDM | Set Model Name |
SDN | Set Manufacturer Name |
SDR | Set Software Revision |
SDS | Set Serial Number |
| GATT – GATT Operation on Server Role | |
PC | Define Service Characteristic |
PS | Define Service UUID |
PZ | Clear Customized Services |
LS | List Customized Service |
SI | Service Changed Indication |
SHR | Read Local Characteristic Value |
SHW | Write Local Characteristic Value |
| GATT – GATT Operation on Client Role | |
CHR | Read Remote Characteristic Value |
CHW | Write Remote Characteristic Value |
CHWM | Write Remote Characteristic Value for Multiple Links |
CI | Discovery Remote Services |
LC | List Remote Services |
LCM | List Remote Services for Specific Link |
| Data Transmission For Multi-link | |
IE | Send Transparent Data |
| Peripheral Commands | |
SB | Set UART Baud Rate |
|I | Set Digital Input and Read Port |
SBI | Set UART Baud Rate Immediately |
|O | Set Digital Output Port |
EIM | Set Event Indication Mask |
GEI | Get Event Indication Value |
SIL | Set Link Quality Indication |
GIL | Get Link Quality Indication Setting |
@,4 | Read ADC Input Voltage |
S@ | Set ADC Reference Factors |
SPMU | Set PMU Mode |
GPMU | Get PMU Mode Status |
STI | Set UART TX Indication |
GTI | Get UART TX Ind Setting |
DTM | Enable Device Test Mode |
DFU | Enter DFU Mode |
DFUU | DFU Update Request |
DFUS | DFU Update Start |
DFUD | DFU Image Distribution |
DFUC | DFU Update Complete |
DFUE | Terminate DFU Operation |
OTAV | Host MCU notify RNBD350 the Validation Status |
OTAA | Allow OTA DFU or MCU Request RNBD350 Continue Transmit Payload Fragment |