8.3.1.2 Connect RNBD350 Device to PC
Connect the RNBD350 device or evaluation board to the PC using the USB cable.
Connect the RNBD350 device or evaluation board to the PC using the USB cable.
DS50003684B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.