To perform the firmware upgrade using a mobile app, the OTA DFU process involves a
combination of HOST OTA DFU and Serial DFU processes. Initially, the firmware image is
sent from the OTAU manager, such as a mobile device, which initiates the HOST DFU
process. This process ensures that the firmware image is securely transferred through
the RNBD350 and, subsequently, saved on the host
device. After the transfer and storage are complete, the tool will initiate the serial
DFU process. This step involves writing the previously saved firmware image onto the RNBD350 itself. Completing this process results
in the successful upgrade of the firmware within the RNBD350. Thus, the OTA DFU in the RNBD350 comprises both the HOST DFU and serial DFU, ensuring a reliable and
efficient update mechanism.Figure 8-17. Firmware Update Using MBD and
Microchip RNBD Utility Tool
DS50003684B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.