5.8 Deprecated Commands

This section lists the commands supported in the RN487x and deprecated in the RNBD350 module.

Table 5-107. Deprecated Commands
CommandDefinition
LWList current script
SCSet beacon features
SIBSet battery level indication
SR(1)Set feature
SMStart timer
SWAssign GPIO functions
@,<0-5>Read analog port (only implement @,4 for Read ADC input voltage)
&,<MAC>Static private address assignment
&CClear random address and use MAC address
&RCreate and use a resolvable random address
IInitiate UART transparent operation with RN4677 or RN4678
I2CAll I2C-related commands (includes ]A, ]Z, ]D, ]R, ]W, ]X )
SPIAll SPI-related commands (includes {A, {Z, {X, }A, }Z, }R, }W)
PWMPWM-related command
ScriptAll embedded scripting feature-related commands (includes WC, WP, WR, WW)
Note:
  1. The SR command does not include the following options:
    • No beacon scan
    • Running script after power-on
    • Support RN4020 MLPD streaming
    • IDLE