5.7.3.2 Validate Host OTA DFU

Format: OTAV, <hex8>

When the host MCU receives %OTA_COMPLETE%, this command OTAV, <hex8> is used to notify the RNBD350 of the validation status and that the validation is starting. In the parameter, “0” is for validation success, “1” is for validation start and “2” is for validation fail. The other value is reserved.

ItemFirmware Version 1.0 and LaterDescription
Example:OTAV,01Validation start
OTAV,00 Validation success
OTAV,02 Validation fail
Response:AOK

Command success

Err State error