5.4.1.1 Set Appearance
| Firmware Version 1.0 | Firmware Version 1.2 and Later |
|---|---|
|
|
Note: All firmware version 1.0 syntax remains valid in version 1.2 and later. | |
This command sets the appearance of the RNBD350 module in the GAP service. It expects one 16-bit hex input parameter. Bluetooth SIG defines the appearance code for different devices. For more details, refer to the Appearance Values Bluetooth® Document (2021-11-24).
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Default: | 0000 | |
| Example: | SDA,0340 | Set appearance to Generic Heart Rate Sensor |
| Response: | AOK | Success |
Err | Syntax error or invalid parameter | |
Note: The PDS stores the parameter and is effective immediately without a reboot. | ||
| Item | Firmware Version 1.2 and Later | Description |
|---|---|---|
| Default: | 0000 | |
| Example: | SAPR,0340 | Set appearance to Generic Heart Rate Sensor |
| Response: | AOK | Success |
Err | Syntax error or invalid parameter | |
Note: The PDS stores the parameter and is effective immediately without a reboot. | ||