5.4.4.6 List Remote Services for Specific Link
Format: LCM,<hex16>[,<P,UUID>]
The LCM command is a multi-link version of the LC command. The LCM command has a first mandatory parameter that indicates the connection handle for a specific connection. The following parameters are the same with the LC command as well as the usage.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | LCM,0071 | List all client services over the 0x71 connection handle |