5.9.1 Command Response

The following table lists the command response returned by the RNBD350 module via UART when the host MCU issues a command to the RNBD350 module.

Table 5-108. Command Response
Command ResponseDescription
AOKCommand Success
Err(1)Syntax error, invalid parameter or specific condition is not matched
ScanningStart scanning
TryingStart connecting
Reboot after Factory ResetReboot finished after factory reset
RebootingStart rebooting
DFUU,<hex16>[,<hex32>]

Allow MCU’s DFU request and the max packet size is represented in hex16. An optional 2nd parameter is use to convey the firmware on target device and is represented in hex32.

Note:
  1. The reason for Err in each command is different. For more details, the user must refer to the individual commands.