5.7.2.1.1 Allow OTA DFU

Format: OTAA, <hex8> [,<MCU maximum buffer size/hex16>]

This command indicates the host MCU acceptance for the DFU update request from RNBD350. 0 for disallow and 1 for allow.

ItemFirmware Version 1.0 and LaterDescription
Example:OTAA,01

Allow OTA DFU procedure proceeding

Response:AOK

OTA DFU allow success

Err Parameter error or response to OTA service error