8.4 DC Parameters: All I/O Interfaces

Table 8-4. DC Parameters on All I/O Interfaces
ParameterSym.Min.Typ.Max.UnitsConditions
Ambient Operating TemperatureTA-40—+85°CStandard Industrial Temperature Range
Power Supply VoltageVCC2.0—5.5V—
Active Power Supply CurrentICC—23mAWaiting for I/O during I/O transfers or execution of non-ECC commands. Independent of Clock Divider value.
——14mADuring ECC command execution. Clock divider = 0x0
Idle Power Supply CurrentIIDLE—800—µAWhen device is in Idle mode, 
VSDA and VSCL < 0.4V or > VCC – 0.4
Sleep CurrentISLEEP—30150nAWhen device is in Sleep mode, VCC ≤ 3.6V,
VSDA and VSCL < 0.4V or > VCC  – 0.4, TA ≤ +55°C
——2µAWhen device is in Sleep mode.

Over full VCC range and -40°C to 85°C temperature range.

Output Low VoltageVOL——0.4VWhen device is in Active mode, 
VCC = 2.5 to 5.5V
Output Low CurrentIOL——4mAWhen device is in Active mode, 
VCC = 2.5 to 5.5V, VOL = 0.4V
Theta JAƟJA—166—°C/WSOIC (SS)
—173—°C/WUDFN (MA)