28.5.4 Status

Name: STATUS
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
    STATE   CMP 
Access RR/W 
Reset 00 

Bit 4 – STATE Analog Comparator State

This shows the current status of the OUT signal from the AC. This will have a synchronizer delay to get updated in the I/O register (three cycles).

Bit 0 – CMP Analog Comparator Interrupt Flag

This is the Interrupt flag for AC. Writing a ‘1’ to this bit will clear the Interrupt flag.