14.4 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | ASYNCSTROBE | 7:0 | ASYNCSTROBE[7:0] | |||||||
| 0x01 | SYNCSTROBE | 7:0 | SYNCSTROBE[7:0] | |||||||
| 0x02 | ASYNCCH0 | 7:0 | ASYNCCH[7:0] | |||||||
| 0x03 | ASYNCCH1 | 7:0 | ASYNCCH[7:0] | |||||||
0x04 ... 0x09 | Reserved | |||||||||
| 0x0A | SYNCCH0 | 7:0 | SYNCCH[7:0] | |||||||
0x0B ... 0x11 | Reserved | |||||||||
| 0x12 | ASYNCUSER0 | 7:0 | ASYNCUSER[7:0] | |||||||
| ... | ||||||||||
| 0x1C | ASYNCUSER10 | 7:0 | ASYNCUSER[7:0] | |||||||
0x1D ... 0x21 | Reserved | |||||||||
| 0x22 | SYNCUSER0 | 7:0 | SYNCUSER[7:0] | |||||||
| 0x23 | SYNCUSER1 | 7:0 | SYNCUSER[7:0] | |||||||